IESNA:LM-63-2002
[TEST]P1437473
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11354.9
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
1581.6 1591.2 1500.9 1323.3 1223.3 1213.6 1220.1 1245.9 1297.5 1365.3 1439.5 1591.2 1923.7 2330.4 2791.9 3243.8 3592.4 3863.5 
4192.7 4415.4 4534.9 4547.8 4279.9 4028.1 3811.9 3405.2 2572.4 1746.2 1394.3 916.7 332.4 177.5 119.4 64.6 45.2 25.8 0.0 
1581.6 1594.5 1504.1 1329.8 1229.7 1216.8 1226.5 1252.3 1300.7 1375.0 1452.4 1594.5 1926.9 2346.5 2830.7 3253.5 3624.7 3941.0 
4225.0 4454.2 4602.6 4612.3 4318.6 4066.8 3831.2 3418.1 2620.9 1801.0 1394.3 919.9 332.4 184.0 122.7 67.8 45.2 25.8 0.0 
1581.6 1591.2 1510.5 1355.6 1245.9 1229.7 1239.4 1268.5 1320.1 1400.8 1491.2 1620.3 1904.3 2343.3 2821.0 3298.7 3737.6 4105.6 
4457.4 4770.5 4948.0 5009.3 4935.1 4602.6 4318.6 3995.8 3150.2 2120.6 1504.1 1023.2 448.6 216.3 145.2 96.8 74.2 42.0 0.0 
1581.6 1594.5 1526.7 1387.9 1278.2 1265.2 1268.5 1300.7 1362.1 1452.4 1575.1 1726.8 1933.4 2323.9 2814.5 3353.5 3847.4 4276.6 
4683.3 5035.1 5283.7 5441.8 5467.6 5422.5 5212.7 4835.0 4551.0 4092.7 3289.0 2088.3 836.0 345.4 213.0 138.8 100.1 
48.4 0.0 
1581.6 1600.9 1549.3 1462.1 1345.9 1323.3 1336.2 1375.0 1446.0 1559.0 1710.7 1901.1 2110.9 2404.6 2824.2 3360.0 3960.3 4505.8 
4915.7 5274.0 5541.9 5722.6 5864.6 6009.9 6064.8 5955.0 5774.3 5480.6 4783.4 3392.3 1794.6 687.5 332.4 177.5 100.1 
48.4 0.0 
1581.6 1597.7 1571.9 1529.9 1458.9 1420.2 1446.0 1513.8 1597.7 1713.9 1891.4 2123.8 2398.1 2672.5 3024.3 3498.8 4070.1 4628.5 
5102.9 5367.6 5570.9 5780.7 6000.2 6287.5 6568.3 6784.5 6884.6 6926.5 6390.8 4873.8 2901.7 1181.3 455.1 213.0 103.3 
45.2 0.0 
1581.6 1610.6 1600.9 1604.1 1604.1 1600.9 1626.7 1707.4 1826.9 1991.5 2194.8 2453.0 2756.4 3117.9 3531.1 4008.7 4402.5 4776.9 
5099.7 5387.0 5658.1 5929.2 6303.6 6703.8 7049.2 7168.6 6891.0 6352.0 5683.9 4634.9 2824.2 1103.9 355.0 171.1 74.2 
22.6 0.0 
1581.6 1607.4 1620.3 1652.6 1704.2 1772.0 1878.5 1988.2 2136.7 2317.5 2556.3 2862.9 3221.2 3650.5 4124.9 4628.5 5035.1 5322.4 
5564.5 5825.9 6168.0 6555.4 6913.6 7158.9 6916.9 6403.7 5777.5 4967.4 3750.5 2169.0 1036.1 529.3 296.9 174.3 109.7 
38.7 0.0 
1581.6 1607.4 1639.6 1694.5 1778.4 1897.9 2056.0 2246.4 2475.6 2727.4 3024.3 3372.9 3779.6 4257.3 4799.5 5303.0 5703.3 6029.3 
6284.2 6636.1 7097.6 7546.3 7807.7 7604.4 7078.2 6500.5 5677.4 4325.1 2746.7 1426.6 774.6 439.0 296.9 209.8 122.7 48.4 
0.0 
1581.6 1604.1 1636.4 1707.4 1804.3 1936.6 2110.9 2307.8 2566.0 2821.0 3137.3 3505.2 3963.6 4450.9 5035.1 5603.2 6106.7 6555.4 
6939.5 7404.2 8020.7 8514.6 8743.7 8459.7 7778.6 6839.4 5596.8 3908.7 2159.3 1100.6 600.3 374.4 251.8 171.1 106.5 54.9 
0.0 
1581.6 1591.2 1623.5 1697.7 1807.5 1949.5 2114.1 2343.3 2591.8 2866.2 3198.6 3573.0 4018.4 4502.6 5077.1 5667.8 6135.8 6542.5 
6858.8 7213.8 7662.5 7920.7 7898.1 7394.6 6532.8 5519.3 4341.2 2843.6 1523.5 752.0 455.1 284.0 190.4 109.7 74.2 32.3 0.0 
1581.6 1588.0 1613.8 1678.4 1775.2 1904.3 2062.5 2252.9 2491.7 2727.4 2998.5 3308.3 3663.4 4070.1 4531.6 5044.8 5512.8 5867.9 
6155.1 6455.3 6745.8 6816.8 6619.9 5971.2 5128.7 4196.0 3218.0 2081.8 1097.4 568.1 364.7 235.6 138.8 71.0 45.2 22.6 0.0 
1581.6 1578.3 1594.5 1639.6 1713.9 1817.2 1939.8 2081.8 2240.0 2417.5 2598.3 2804.8 3056.6 3337.4 3686.0 4086.2 4399.3 4651.1 
4751.1 4767.2 4728.5 4418.7 3831.2 2921.0 2072.2 1487.9 1068.4 690.7 403.5 264.7 177.5 119.4 74.2 38.7 19.4 6.5 0.0 
1581.6 1559.0 1536.4 1533.1 1539.6 1562.2 1584.8 1597.7 1613.8 1600.9 1562.2 1500.9 1455.7 1452.4 1526.7 1626.7 1642.9 1487.9 1242.6 
1013.5 774.6 568.1 445.4 355.0 287.3 232.4 180.7 135.6 100.1 74.2 54.9 38.7 25.8 12.9 3.2 3.2 0.0 
1581.6 1520.2 1452.4 1384.7 1320.1 1255.6 1171.6 1029.6 848.9 690.7 622.9 626.2 668.1 735.9 787.5 774.6 661.7 513.2 380.9 306.6 
271.1 251.8 225.9 193.7 158.2 132.3 106.5 93.6 80.7 71.0 58.1 48.4 32.3 12.9 3.2 0.0 0.0 
1581.6 1500.9 1381.4 1252.3 1123.2 965.1 752.0 548.7 464.8 448.6 445.4 445.4 451.9 461.6 435.7 351.8 264.7 222.7 196.9 174.3 161.4 
148.5 135.6 122.7 113.0 106.5 96.8 74.2 54.9 42.0 25.8 16.1 6.5 3.2 0.0 0.0 0.0 
1581.6 1475.0 1313.7 1136.1 936.0 703.6 487.4 419.6 403.5 384.1 368.0 355.0 342.1 322.8 280.8 222.7 190.4 161.4 138.8 125.9 113.0 
106.5 96.8 93.6 83.9 74.2 64.6 54.9 42.0 29.0 22.6 12.9 6.5 0.0 0.0 0.0 0.0 
1581.6 1452.4 1245.9 1036.1 790.8 519.7 422.8 397.0 377.6 355.0 332.4 303.4 277.6 248.5 213.0 184.0 158.2 135.6 119.4 109.7 100.1 93.6 
87.1 80.7 74.2 67.8 58.1 45.2 38.7 32.3 22.6 12.9 3.2 0.0 0.0 0.0 0.0 
1581.6 1423.4 1207.1 948.9 664.9 445.4 406.7 387.3 364.7 342.1 313.1 277.6 245.3 213.0 184.0 161.4 142.0 122.7 113.0 103.3 93.6 87.1 80.7 
74.2 64.6 58.1 48.4 38.7 32.3 25.8 16.1 6.5 0.0 0.0 0.0 0.0 0.0 
1581.6 1416.9 1174.9 903.7 574.5 426.1 403.5 384.1 361.5 335.7 303.4 271.1 235.6 203.3 174.3 151.7 135.6 119.4 106.5 96.8 87.1 80.7 71.0 
64.6 58.1 45.2 35.5 32.3 25.8 19.4 9.7 3.2 0.0 0.0 0.0 0.0 0.0 
1581.6 1413.7 1158.7 865.0 532.6 422.8 400.2 380.9 361.5 335.7 300.2 264.7 229.2 200.1 174.3 154.9 138.8 125.9 109.7 96.8 83.9 77.5 67.8 
61.3 51.6 35.5 25.8 22.6 16.1 9.7 6.5 0.0 0.0 0.0 0.0 0.0 0.0 
1581.6 1400.8 1155.5 868.2 529.3 419.6 400.2 380.9 358.3 332.4 300.2 264.7 232.4 203.3 177.5 158.2 142.0 125.9 109.7 96.8 83.9 77.5 67.8 
61.3 51.6 35.5 25.8 19.4 16.1 9.7 3.2 0.0 0.0 0.0 0.0 0.0 0.0 
